Active and preferred
RoHS Compliant
Lead-free

2ED2182S06F

650 V, 2.5 A high current half-bridge gate driver IC with integrated bootstrap diode in DSO-8 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED2182S06F
2ED2182S06F
ea.

Product details

  • Channels
    2
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Sink)
    2.5 A
  • Output Current (Source)
    2.5 A
  • Product Name
    2ED2182S06F
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    200 ns
  • Turn On Propagation Delay
    200 ns
  • VBS UVLO (Off)
    7.2 V
  • VBS UVLO (On)
    8.2 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    9.1 V
  • Voltage Class
    650 V
OPN
2ED2182S06FXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
650 V half-bridge high speed power MOSFET and IGBT gate driver with typical 2.5 A sink and source current in DSO-8 package. The DSO-14 package version is also available: 2ED21824S06J .Based on our Infineon's SOI-technology , having excellent ruggedness and noise immunity against negative transient voltages on VS pin. No parasitic thyristor structures present in the device, hence no parasitic latch up at all temperature and voltage conditions.

Features

  • Op. voltages (VS node) < + 650 V
  • Neg. VS transient immunity of 100 V
  • Integr. ultra-fast bootstrap diode
  • Floating channel for bootstrap op.
  • Integrated shoot-through protection
  • Maximum supply voltage of 25 V
  • Independent UVLO for both channels
  • 200 ns propagation delay
  • HIN, LIN input logic
  • Logic op. up to –11 V on VS Pin
  • Neg. voltage tol. on inputs of –5 V
  • For high side switches

Diagrams

Block_2ED2182S06F
Block_2ED2182S06F
Block_2ED2182S06F Block_2ED2182S06F Block_2ED2182S06F

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }